Engineering CAPS® 4.43

CAPS® has been updated. Find out about the latest features and newest products to assist you in choosing the best product for your application.

VISIT CAPS

 

Highlights

Efficiency/Code Updates:

 

  • Added ability to set “Efficiency Code Required” for fans in the Job Level defaults under Preferences for new fan selections (Title 24 California, 2015 Washington State Energy Code, and ANSI/ASHRAE/IES Standard 90.1) – no logic changes beyond the job default
  • Added “Comply with Minimum Efficiency Standard” question for ceiling exhaust fans
  • New selections of non-tempered MSX units shipping to California to comply with updated codes (CA Title 20)

Availability Updates:

 

  • Improved standard lead time on many models 
  • Expanded damper actuator offering (see damper section for details)

New or Redesigned Products:

 

  • New bathroom exhaust fan model SP sizes with integrated lights/humidity sensor and two-speed capable selections
  • Reintroduced the concrete block fan, model CBF-205
  • Axial fan model AX series 200 selections are now available for roof upblast configuration

        -Blower model USF, generation 2 redesign continuation

        -Expanded to include direct sizes 27 through 40

  • Direct drive through size 24 now have High Wind with Notice of Acceptance (NOA)
  • Expanded the residential energy recovery offering with a new model and multiple configurations

 

Time-Saving Selections:

 

  • ABB variable frequency drives (VFD) can be selected on many popular fan models. This makes selecting, configuring, ordering, and installing VFDs much faster with fewer errors
  • New hooded pipe portal: a complete line of pipe portals is now available to save time and coordination with other manufacturers   
  • Overhead Fan - High Volume Low Speed (HVLS) model DM can now be selected and configured using size and performance-based selections
  • Expanded the user interface (fast data entry, multi-line editing, global editing) to include many damper models; all-round, AMD/AMS, and face & bypass

 

 

 

All USA-Manufactured Products

CLICK ON A CATEGORY BELOW TO EXPAND THE DETAILS

Fans

Axial Fans
Ceiling Fans
Centrifugal Fans
Commercial Inline and Rooftop Fans
Laboratory & Fume Exhaust Fans
Overhead Fans - High Volume Low Speed (HVLS)
Power Roof Ventilators and Roof Curbs (PRV)
Tubular Inline Fans

Conditioning and Ventilation

Dedicated Outdoor Air Systems (DOAS)
Energy Recovery Ventilators (ERV)
Kitchen Ventilation Systems (KVS)
Make-up Air (MUA)

Air Control

Dampers
Louvers

 

All International Manufactured Products

Mexico/Latin America Manufactured Products

Fans

India/GIN Manufactured Products

Fans

 

 

For CAPS user experience improvements click here

VISIT CAPS